LI-AGX-BOX-GM2B

8CAM AGX Xavier GSML2 AI Box

$2,899.00

Image Product Quantity

LI-AGX-BOX-GM2B (BOX ONLY)

Available on backorder

1

LI-PS19-01 (19V, 4.74A Power Adapter & Cable)

51 in stock (can be backordered)

1

LI-DC-4POS-18AWG-30CM (Cable Adapter)

164 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

NVIDIA Jetson AGX Xavier SOM included
Supports up to 8 GMSL2 cameras
2 x 4T1 Fakra connectors for camera connection
1 x USB 3.0 Type-C interface
1 x USB 2.0 Micro-B interface (UART)
1 x Micro SD card interface
1 x Power socket (DC 19V)
2 x USB3.0 Type-A interfaces (stacked)
4 x RJ45 Gigabit Ethernet interfaces (each two stacked)
2 x M.2 PCIe interfaces (one for wireless, one for SSD)
REC, RST and PWR buttons included
Connector: FAKRA Z TYPE
Input Voltage Range: 12 ~ 36 VDC
Weight: ~ 1970 g
Part#: LI-AGX-BOX-GM2B

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Supported Cameras: Click Here
Driver Support: Click Here (Under Column “AX-BOX”)