LI-IMX728-QSB3114-120H

IMX728 MV-QSB3114 Fakra Camera

$579.00

Image Product Quantity

LI-IMX728-QSB3114-120H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

581 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Categories: Marvell
Tags: ,

Sony Diagonal 9.30 mm 8.39MP CMOS RGGB Sensor IMX728
Marvell MV-QSB3114 Serializer

Lens: FOV H 120˚
Resolution: 3857 (H) x 2177 (V) (active pixels)
Frame Rate: 40 fps @ 3856 x 2176
Optical Format: 1/1.72″
Pixel Size: 2.1 x 2.1 μm
Connector:
FAKRA Z TYPE
IP Rating:
IP69K
Power Supply Range: 9 ~ 19 VDC
Part#: LI-IMX728-QSB3114-120H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-IMX728-QSB3114-030H

    LI-IMX728-QSB3114-030H

    $579.00
  • LI-IMX728-QSB3114-070H

    LI-IMX728-QSB3114-070H

    $579.00