Camera Specification:
LI-USB30-OV8865
26mmx26mm USB 3.0 Camera module with OmniVision OV8865 8M AF Module,
$299.00
For high volume order, please email sales@leopardimaging.com
26mmx26mm USB 3.0 Camera module with OmniVision OV8865 8M AF Module,
$299.00
For high volume order, please email sales@leopardimaging.com
Omnivision OV8865 8M pixels Sensor
Auto Focusing Lens Module
RAW data USB 3.0 real time streaming
USB 3.0 interface
| Active pixel: | 3264H x 2448V |
| Frame rate: | 10 fps@Full Resolution |
| Optical format: | 1/3.2″ |
| Pixel size: | 1.4×1.4um |
| Module Compact size: | 8.5×8.5mm |
| Power: | USB 3.0 +5VDC power source |
| Compact size: | 26mmx26mm |
| Part#: | LI-USB30-OV8865 |
| OV8865 Module Spec | Click here |
If you need to download the driver, please contact:support@leopardimaging.com
PC Multimedia
Portable Device Camera
Tablet Camera
Mobile Camera
Source Code in C#
Capture & Display
This camera is compatible with our USB 3.0 Tester.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |


