LI-USB30-IMX274CS

IMX274 USB 3.0 Camera

$499.00

Image Product Quantity

LI-IMX274-MIPI-CS

15 in stock

1

LI-USB30-MIPI-377-23Z

164 in stock

1

FAW-1233-02

113 in stock

1

15 in stock

For high volume order, please email sales@leopardimaging.com

Sony IMX274 8.51M pixels CMOS Sensor
RAW Data Streaming
USB 3.0 real-time streaming
Compact size
Support Register Access Function

Resolution: 3864 (H) x 2196 (V) (active pixels)
Frame rate: 30 fps @ 1920 x 1080
Optical format: 1/2.5″
Pixel size: 1.62 x 1.62 μm
Power: USB 3.0 + 5VDC power source
MIPI Camera: IMX274 MIPI Module
Part: LI-USB30-IMX274

Note: Current firmware only supports 1080P @ 30 fps instead of 8MP resolution.

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Machine Vision
Medical Camera
Scientific Camera

Recommended With

  • LI-IMX274-MIPI-CS

    LI-IMX274-MIPI-CS

    $249.00