LI-USB30-AR0144M

26mmx26mm USB 3.0 Camera module with OnSemi AR0144 720p Module,

$269.00

Image Product Quantity

LI-AR0144M-MIPI-85H

44 in stock

1

LI-USB30-MIPI-TESTER V1.3

129 in stock

1

44 in stock

For high volume order, please email sales@leopardimaging.com

OnSemi AR0144 720p Global Shutter Sensor
Fixed Focusing Lens Module
RAW data USB 3.0 real time streaming
USB 3.0 interface
Active pixel: 1280H x 720V
Frame rate: 53 fps @ Full Resolution
Optical format: 1/4″
Pixel size: 3x3um
Module Compact size: 8x8mm
Power: USB 3.0 +5VDC power source
Compact size: 26mmx26mm
Part#: LI-USB30-AR0144M
OnSemi AR0144 Module Spec Click here

PC Multimedia
Portable Device Camera
Tablet Camera
Mobile Camera

Source Code in C#
Capture & Display

Recommended With

  • LI-AR0144M-MIPI-85H

    LI-AR0144M-MIPI-85H

    $79.00