LI-AR0231-GMSL

$399.00$529.00

LI-AR0231-GMSL 1080p GMSL Serial Camera

Description

Camera Specification
AR0231 GMSL Fakra Box Camera Datasheet

Features 
OnSemi AR0231 RCCB Sensor
MAX96705 Serializer
Output 12 bit Raw data
Lens: FOV H 60 / 120 / 200
GMSL Serial Coax Interface with PoC
Waterproof Fakra Interface Box
Support Nvidia Drive PX2

Active pixel: 1928H x 1208V
Frame rate: 30fps
Optical format: 1/2.7"
Pixel size: 3x3um
Power: PoC +4 ~ 12VDC power source
Compact size: 30mmx30mmx20mm
Part#: LI-AR0231-GMSL-xxxH (FOVH 60 / 120 200)
USB 3.0 EVA Kit Part#: LI-USB30-AR0231-GMSL-xxxH

USB 3.0 EVA Kit SDK Supported
Source Code in C#
Capture & Display

Application
Automotive ADAS
1080p30 video applications
ADAS + Viewing Fusion

AR0231 USB 3.0 Serial Camera Kit
 
Transmit 15 meter 1080p30fps video through
Automotive Camera
Kit Part#: LI-USB30-AR0231-GMSL-xxxH
Power over Cable: +5VDC
Kits include:
Serial Camera: LI-AR0231-GMSL-xxxH
DeSer board: LI-TESTER-NV
USB 3.0 Controller: LI-USB30-CNTL
Fakra Coax Cable

AR0231 Camera with Cable