| OMNIVISION b&w CMOS 1.3MP Image Sensor OG01A1B | |
| RAW output without compression | |
| USB 3.0 real time streaming | |
| Active Pixels: | 1280 (H) x 1024 (V) |
| Frame Rate: | 640 x 480 @ 30 / 60 / 120 / 240 fps (Default, Dual camera, 2 x 320 x 480) |
| Â | or 1280 x 1024 @ 30fps (Optional, Dual camera, 2 x 640 x 1024) |
| Optical Format: | 1/5″ |
| Pixel Size: | 2.2 x 2.2 µm |
| Power: | USB 3.0 + 5 VDC power source |
| Part#: | LI-OV580-OG01A1BST |
Machine Vision
3-D Gesture Control
Medical Camera
Video Conference
Scientific Camera
