LI-USB30-IMX274M12

IMX274 USB 3.0 Camera

$499.00

LI-USB30-MIPI-377-23Z

164 in stock

LI-IMX274-MIPI-M12

IMX274 Camera Module with M12 Lens

Out of stock

FAW-1233-02

327 in stock

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Sony IMX274 8.51M pixels CMOS Sensor
RAW Data Streaming
USB 3.0 real-time streaming
Compact size
Support Register Access Function

Resolution: 3864 (H) x 2196 (V) (active pixels)
Frame rate: 30 fps @ 1920 x 1080
Optical format: 1/2.5″
Pixel size: 1.62 x 1.62 μm
Power: USB 3.0 + 5 VDC power source
MIPI Camera: IMX274 MIPI Module
Part: LI-USB30-IMX274

Note: Current firmware only supports 1080P @ 30 fps instead of 8MP resolution.

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Machine Vision
Medical Camera
Scientific Camera