Camera Specification:
LI-IMX662-MIPI-081H
STARVIS 2 IMX662Â 2.12MP Camera Module with M12 Lens
$279.00
12 in stock
For high volume order, please email sales@leopardimaging.com
STARVIS 2 IMX662Â 2.12MP Camera Module with M12 Lens
$279.00
12 in stock
For high volume order, please email sales@leopardimaging.com
| Sony STARVIS 2 Diagonal 6.45 mm CMOS Image Sensor IMX662 | |
| Color sensor | |
| Supports M12 lens | |
| MIPI CSI-2 interface | |
| Supported Platform: | Qualcomm® RB3 Robotics Gen 2 |
|  | Qualcomm® Dragonwing IQ-9075 EVK |
| Â | Raspberry Pi 5 Development Kit |
| Â | NOTE: Development kit is NOT included in the product. If you want to use on above plaforms, additional adapt board or cable is needed. Contact us if you need. |
| Active Pixels: | 1937 (H) x 1097 (V) |
| Pixel Size: | 2.9 x 2.9 μm |
If you need to download the driver, please contact:support@leopardimaging.com
IoT
Drone
Robots
This camera is compatible with our USB 3.0 Tester, Raspberry Pi 5, Qualcomm and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | RB3 | IQ-9075 | Raspberry Pi 5 |
|---|---|---|---|---|---|---|---|---|
| N/A | N/A | ✔ | N/A | N/A | ✔ | ✔ | ✔ | ✔ |
For detailed Jetson driver with Jetpack version list:Â Click here
| Nvidia JETSON Camera Kit: | Coming soon… |



