Camera Specification:
LI-OX05B1S-MIPI-137H
OX05B1S 5MP Global Shutter RGB-IR Camera Module
$299.00
Only 3 left in stock
For high volume order, please email sales@leopardimaging.com
OX05B1S 5MP Global Shutter RGB-IR Camera Module
$299.00
Only 3 left in stock
For high volume order, please email sales@leopardimaging.com
OmniVision 1/2.5″ 5MP RGB-IR Image Sensor OX05B1S | |
Global shutter | |
4-lane MIPI CSI-2 interface | |
Active Pixels: | 2592 (H) x 1944 (V) |
Pixel Size: | 2.2 x 2.2 μm |
Focal Length: | 2.666 mm |
FOV H: | 137˚ |
Weight: | ~ 15 g |
If you need to download the driver, please contact:support@leopardimaging.com
Nvidia JETSON Camera Kit: | Coming soon… |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
---|---|---|---|---|---|
N/A | N/A | N/A | N/A | N/A | ✔ |
For detailed Jetson driver with Jetpack version list: Click here