| Module Size | 39.75 (L) x 22.0 (W) x 19.85 (H) mm |
| Sensor Type | OS05A20 Color sensor |
| F/No | 2.8 |
| Focal Length | 3.6 mm |
| View Angle | 75° (H) |
| Pixel Size | 2 x 2 μm |
| Resolution | 2688 x 1944 |
| IR Cut Filter | Yes |
If you need to download the driver, please contact:support@leopardimaging.com

