LI-IMX390-FPDLINKIII-120H

$429.00

Image Product Quantity

LI-IMX390-FPDLINKIII-120H (CAMERA ONLY)

45 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

740 in stock

1

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 6.67mm (Type 1/2.7) CMOS Image Sensor IMX390
Output 24-bit / 20-bit / 12-bit RAW data
Support 12V Power
IP rating IP67 ( Up to IP69K)
Active pixels: 1937 (H) x 1217 (V)
Optical format: 1/2.7″
Pixel size: 3.0 x 3.0 µm
Camera Part#: LI-IMX390-FPDLINKIII-xxxH (060H, 120H, 200H)
USB3.0 Kit Part#: LI-USB30-IMX390-FPDLINKIII-xxxH (060H, 120H, 200H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
1080p Video Applications

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Source Code in C#
Register Access Function
Save file as BMP & RAW format
Capture & Display

Recommended With

  • LI-IMX390-FPDLINKIII-200H

    LI-IMX390-FPDLINKIII-200H

    $429.00
  • LI-IMX390-FPDLINKIII-060H

    LI-IMX390-FPDLINKIII-060H

    $429.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00