Camera Specification:
LI-USB30-AR0820-FPDLINKIII-060H
LI-USB30-AR0820 FPDLINKIII Serial Camera
$609.00
For high volume order, please email sales@leopardimaging.com
LI-USB30-AR0820 FPDLINKIII Serial Camera
$609.00
For high volume order, please email sales@leopardimaging.com
| ON SEMI AR0820 8.3M CMOS Sensor | |
| Output 12 bit RAW data | |
| Support 12V Power | |
| Active pixel: | 3840 (H) x 2160 (V) |
| Optical format: | 1/2″ |
| Pixel size: | 2.1 x 2.1 µm |
| Compact size: | 30 x 30 mm |
| Camera Part#: | LI-AR0820- FPDLINKIII-xxxH (060H, 110H) |
| USB3.0 Kit Part#: | LI-USB30-AR0820- FPDLINKIII-xxxH (060H, 110H) |
If you need to download the driver, please contact:support@leopardimaging.com
High Performance ADAS (Automotive Driver Assistant System)
Autonomous Driving
| Default Version: |
| The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
| Kit Part#: | LI-USB30-AR0820-FPDLINKIII-xxxH |
| Power over Cable: | +12VDC Power Supply |
| Single Coax Cable transmit up to 15 meter PoC | |
| Automotive Camera | |
| Kits include: | 1. Serial Camera: LI-AR0820-FPDLINKIII-xxxH |
| 2. DeSer board: LI-TI954-DESER | |
| 3. USB 3.0 Controller: LI-USB30-CNTL | |
| 4. Fakra Coax Cable |
Source Code in C#
Capture & Display
Save file as BMP & RAW format



