LI-ST-VG5761-MONO-DMS-T

$329.00

LI-ST-VG5761-MONO-DMS-T (CAMERA ONLY)

2 in stock (can be backordered)

LI-FCB-1T1-SS-3M-WP-S0

793 in stock

LI-PS12-02

220 in stock

220 in stock

For high volume order, please email sales@leopardimaging.com

CAUTION: WHEN IN USE, DO NOT STARE AT THE DEVICE OR VIEW DIRECTLY WITHOUT EYE PROTECTION.

STMicroelectronics 2.3MP HDR Global Shutter Image Sensor VG5761
8-bit / 10-bit / 12-bit / 14-bit / 16-bit RAW data
Monochrome sensor
Global shutter
940nm VCSEL included

Resolution: 1944 (H) x 1204 (V)
Optical format: 1/2.5″
Focusing Distance: 63cm to cover 53cm to 78cm (3 pixels)
Part#: LI-ST-VG5761-MONO-DMS-T
USB 3.0 EVA Kit Part#: LI-USB30-ST-VG5761-MONO-DMS-T

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous Driving
DMS Application
IR Application

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00