LI-VENUS-OX03F10-OAX40-GM2A-060H

$499.00

Image Product Quantity

LI-VENUS-OX03F10-OAX40-GM2A-060H (CAMERA ONLY)

5 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

717 in stock

1

5 in stock

For high volume order, please email sales@leopardimaging.com

OmniVision High-Definition High Dynamic Range Sensor OX03F10
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC
Lens: FOV H 60˚
Color / Mono: Color
Resolution: 1920 (H) x 1536 (V) (Based on ISP binary)
Output Format: YUV422
Frame Rate: 60 fps @ 1920 x 1536
Optical Format: 1/2.44″
Pixel Size: 3.0 x 3.0 μm
ISP: OMNIVISION automotive ISP OAX4000
Power Supply Range: 8 ~ 17 VDC
Part#: LI-VENUS-OX03F10-OAX40-GM2A-060H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– Surrounding View System
– Rear View Camera
– Autonomous Driving

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-VENUS-OX03F10-OAX40-GM2A-118H

    LI-VENUS-OX03F10-OAX40-GM2A-118H

    $499.00