LI-USB30-KW33000-GMSL2-TOF-107H-1M

Focusing distance: 1 meter

$809.00

Product Quantity

LI-KW33000-GMSL2-TOF-107H-1M

In stock

1

FAK-SMZSMZ-3M

In stock

1

LI-GMSL2-USB

In stock

1

LI-PS12-01

In stock

1

For high volume order, please email sales@leopardimaging.com

Nuvoton VGA-Pixel TOF and IR Image Sensor KW33000A1K
GMSL2 Serializer
Lens: FOV H 88.2˚ / 107.5˚

Resolution: 640 (H) x 480 (V) (active pixels)
Optical Format: 1/4″
Pixel Size: 5.6 x 5.6 μm
Focusing Distance: 1 m
Accuracy: ≤ 1%
Measurable Range: 70 ~ 370 cm
Power Supply Range: 9 ~ 19 VDC
VCSEL: Included
Part#: LI-KW33000-GMSL2-TOF-xxxH-yy
LI-KW33000-GMSL2-TOF-088H-1M (88.2˚H)
LI-KW33000-GMSL2-TOF-107H-1M (107.5˚H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Robot Navigation
3D Reconstruction
Human-Machine Interaction
Gesture Recognition
Facial Recognition

Camera Tool Source Code in C#
Capture & Display
Register Access Function

Power over Cable: 9 ~ 19 VDC
Kits Include: 1. Serial Camera: LI-KW33000-GMSL2-TOF-xxxH-yy
2. USB3.0 DeSer Tester: LI-GMSL2-USB
3. 3-Meter Fakra Cable
4. 12 VDC Power supply
5. USB3.0 Cable

Recommended With

  • FAK-SMZSMZ-3M

    $35.00
  • LI-KW33000-GMSL2-TOF-107H-1M

    $699.00
  • LI-KW33000-GMSL2-TOF-088H-1M

    $699.00
  • LI-USB30-KW33000-GMSL2-TOF-088H-1M

    $809.00