LI-LEO-OX08B40-OAX40-GM2A-060H-M12

$599.00

Image Product Quantity

LI-LEO-OX08B40-OAX40-GM2A-060H-M12 (CAMERA ONLY)

11 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

1

11 in stock

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS HDR HD sensor OX08B40
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC

Lens: FOV H 120˚ / 60˚ / 30˚
Color / Mono: Color
Resolution: 3840 (H) x 2160 (V) (Based on ISP binary)
Output Format: YUV422
Frame Rate: 30 fps @ 3840 x 2160
Optical Format: 1/1.73″
Pixel Size: 2.1 x 2.1 μm
ISP: OMNIVISION automotive ISP OAX4000
Power Supply Range: 6 ~ 24 VDC
Part#: LI-LEO-OX08B40-OAX40-GM2A-120H-M12
LI-LEO-OX08B40-OAX40-GM2A-060H-M12
LI-LEO-OX08B40-OAX40-GM2A-030H-M16

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Recommended With

  • LI-LEO-OX08B40-OAX40-GM2A-120H-M12

    LI-LEO-OX08B40-OAX40-GM2A-120H-M12

    $599.00
  • LI-LEO-OX08B40-OAX40-GM2A-030H-M16

    LI-LEO-OX08B40-OAX40-GM2A-030H-M16

    $599.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00