LI-IMX728RCCB-96717-120H-DSL

$459.00

Image Product Quantity

LI-IMX728RCCB-96717-120H-DSL (CAMERA ONLY)

3 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

94 in stock

1

3 in stock

For high volume order, please email sales@leopardimaging.com

Compatible with Qualcomm Auto platform 8775
Sony Diagonal 9.30 mm 8.39MP CMOS RCCB Sensor IMX728
Maxim GMSL2 Serializer MAX96717G
GMSL2 Serial Coax Interface with PoC
Lens: FOV H 120°
Resolution: 3857 (H) x 2177 (V) (active pixels)
Frame Rate: 30 fps @ 3856 x 2176
Optical Format: 1/1.72″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-IMX728RCCB-96717-120H-DSL
USB 3.0 EVA Kit Part#: LI-USB30-IMX728RCCB-96717-120H-DSL

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.

Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00