LI-IMX390-GMSL2-060H

LI-IMX390-GMSL2 1080p HDR GMSL2 Serial Camera

$429.00

Image Product Quantity

LI-IMX390-GMSL2-060H (CAMERA ONLY)

14 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

717 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Sony IMX390 Sensor
Supports WDR (Wide Dynamic Range)
Coax Serial real time streaming
GMSL2 Serializer
Lens: FOV H 60˚ / 120˚ / 200˚
GMSL2 Serial Coax Interface with PoC
IP rating IP67 (Up to IP69K)
Active pixels: 1937 (H) x 1217 (V)
Frame rate: 30 fps
Optical format: 1/2.7″
Pixel size: 3 x 3 µm
Power: PoC +9 ~ 19 VDC power source
Compact size: 30 (L) x 30 (W) mm
Part#: LI-IMX390-GMSL2-xxxH (FOVH 60˚ / 120˚ / 200˚)
USB 3.0 EVA Kit Part#: LI-USB30-IMX390-GMSL2-xxxH (FOVH 60˚ / 120˚ / 200˚

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
1080p Video Applications

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Source Code in C#
Register Access Function
Save file as BMP & RAW format
Capture & Display

LI-JEVA-IMX390-GMSL2 Click Here