LI-USB30-AR0233-GW5400-GMSL2-120H

$719.00

Image Product Quantity

LI-AR0233-GW5400-GMSL2-120H (CAMERA ONLY)

14 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

737 in stock

1

LI-GMSL2-FP-USB-BOX

29 in stock

1

LI-M-USB-FKR-FP-BOX

56 in stock

1

14 in stock

For high volume order, please email sales@leopardimaging.com

ON SEMI 2.6MP CMOS Image Sensor AR0233AT
GeoSemi GW5400 ISP
Supports HDR (High Dynamic Range)
Coax Serial real time streaming
GMSL2 Serializer
Lens: FOV H 60° / 120°
GMSL2 Serial Coax Interface with PoC
IP rating: IP69K
Resolution: 1920 (H) x 1080 (V) (Based on ISP binary)
Optical format: 1/2.5″
Pixel size: 3.0 x 3.0 μm
Power: PoC +9 ~ 19 VDC power source
Part#: LI-AR0233-GW5400-GMSL2-xxxH (060H, 120H)
USB 3.0 EVA Kit Part#: LI-USB30-AR0233-GW5400-GMSL2-xxxH (060H, 120H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
1080p video applications
ADAS + Viewing Fusion

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-AR0233-GW5400-GMSL2-xxxH
Power over Cable: 9 ~ 19 VDC
Kits include: 1. Serial Camera: LI-AR0233-GW5400-GMSL2-xxxH
2. USB3.0 DeSer Tester: LI-GMSL2-FP-USB-BOX
3. Fakra Coax Cable
4. USB 3.0 Cable
5. 12 VDC Power supply

Source Code in C#
Capture & Display
ISP Rom Update

This camera has been tested on the below platforms

Recommended With

  • LI-USB30-AR0233-GW5400-GMSL2-060H

    LI-USB30-AR0233-GW5400-GMSL2-060H

    $719.00
  • LI-AR0233-GW5400-GMSL2-060H

    LI-AR0233-GW5400-GMSL2-060H

    $579.00
  • LI-AR0233-GW5400-GMSL2-120H

    LI-AR0233-GW5400-GMSL2-120H

    $579.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00