| ON SEMI 2.6MP CMOS Image Sensor AR0233AT | |
| Output RAW data | |
| Support HDR + LFM | |
| Support 9V ~ 19V Power | |
| GMSL2 Serializer | |
| Active pixels: | 2048 (H) x 1280 (V) |
| Optical format: | 1/2.5″ |
| Pixel size: | 3.0 x 3.0 μm |
| Compact size: | 30 (L) x 30 (W) mm |
| Part#: | LI-AR0233-GMSL2-xxxH (030H, 065H and 130H) |
| USB 3.0 EVA Kit Part#: | LI-USB30-AR0233-GMSL2-xxxH (030H, 065H and 130H) |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive ADAS
Automotive Surround and
Rear−View
ADAS + Viewing Fusion
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | ✔ | ✔ | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here




