LI-AR0231-GMSL-R7-120H

LI-AR0231-GMSL 1080p GMSL Serial Camera

$399.00

Image Product Quantity

LI-FCB-1T1-SS-3M-WP-S0

1

LI-AR0231-GMSL-R7-120H (camera only)

28 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

OnSemi AR0231 RCCB Sensor
MAX96705 Serializer
Output 12 bit RAW data
Lens: FOV H 120˚
GMSL Serial Coax Interface with PoC

Support Nvidia Drive PX2
Active pixel: 1928 (H) x 1208 (V)
Frame rate 30 fps
Optical format: 1/2.7″
Pixel size: 3.0 x 3.0 µm
Power: PoC +4 ~ 12VDC power source
Compact size: 30 x 30 mm
Part#: LI-AR0231-GMSL-R7-120H
USB 3.0 EVA Kit Part#: LI-USB30-AR0231-GMSL-R7-120H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
1080p30 video applications
ADAS + Viewing Fusion

Source Code in C#
Capture & Display

Recommended With

  • LI-AR0231-GMSL-R7-060H

    LI-AR0231-GMSL-R7-060H

    $399.00
  • LI-AR0231-GMSL-R7-200H

    LI-AR0231-GMSL-R7-200H

    $399.00