LI-USB30-ST-VG5761-MONO-DMS-T

$439.00

Image Product Quantity

LI-ST-VG5761-MONO-DMS-T (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

690 in stock (can be backordered)

1

LI-GMSL2-USB-BOX

196 in stock

1

LI-M-USB-FKR-BOX

164 in stock

1

LI-PS12-01

68 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

CAUTION: WHEN IN USE, DO NOT STARE AT THE DEVICE OR VIEW DIRECTLY WITHOUT EYE PROTECTION.

STMicroelectronics 2.3MP HDR Global Shutter Image Sensor VG5761
8-bit / 10-bit / 12-bit / 14-bit / 16-bit RAW data
Monochrome sensor
Global shutter
940nm VCSEL included

Resolution: 1944 (H) x 1204 (V)
Optical format: 1/2.5″
Focusing Distance: 63cm to cover 53cm to 78cm (3 pixels)
Part#: LI-ST-VG5761-MONO-DMS-T
USB 3.0 EVA Kit Part#: LI-USB30-ST-VG5761-MONO-DMS-T

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous Driving
DMS Application
IR Application

Kit Part#: LI-USB30-ST-VG5761-MONO-DMS-T
Power over Cable: 9 ~ 19 VDC
Kits include: 1. Serial Camera: LI-ST-VG5761-MONO-DMS-T
2. USB3.0 DeSer Tester: LI-GMSL2-USB-BOX
3. Fakra Coax Cable
4. USB 3.0 cable
5. 12 VDC Power supply

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-ST-VG5761-MONO-DMS-T (From Top)

    LI-ST-VG5761-MONO-DMS-T

    $329.00