EYE SAFETY: PASS IEC 60825 – 1:2014 STANDARD
| STMicroelectronics 5.1 MP Global Shutter Image Sensor VB1940 | |
| RAW RGB-IR, 12-bit / 10-bit / 8-bit | |
| Global shutter | |
| TI953 FPD-Link III Serializer | |
| IR Filter: | Visible + 940 nm band pass filter |
| Color / Mono: | RGB-IR |
| Resolution: | 2560 (H) x 1984 (V) |
| Optical Format: | 1/2.5″ |
| Pixel Size: | 2.25 x 2.25 μm |
| Lens FOV: | 137˚ horizontal |
| Focusing Distance: | 75 cm |
| Part#: | LI-VB1940-VCL-OMS-FP3-137H |
| USB 3.0 EVA Kit Part#: | LI-USB30-VB1940-VCL-OMS-FP3-137H |
If you need to download the driver, please contact:support@leopardimaging.com
Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
In-Cabin Monitoring System
| Camera Tool Source Code in C# | |
| Capture & Display | |
| Register Access Function |

