Camera Specification:
LI-USB30-OV2312-VCSEL-OMS-GMSL2-177H
$659.00
For high volume order, please email sales@leopardimaging.com
$659.00
For high volume order, please email sales@leopardimaging.com
EYE SAFETY: PASS IEC 60825 – 1:2014 STANDARD
| OmniVision RGB-IR CMOS 2MP Image Sensor OV2312 | |
| 10-bit RGB-IR RAW | |
| Global shutter | |
| Maxim MAX96717F serializer | |
| IR Filter: | Visible + 940 nm |
| Color / Mono: | RGB-IR |
| Resolution: | 1600 (H) x 1300 (V) (active pixels) |
| Optical Format: | 1/2.9″ |
| Pixel Size: | 3.0 x 3.0 μm |
| Lens: | FOV H 177˚ |
| Focusing Distance: | 50 cm |
| Weight: | ~ 183 g |
| Part#: | LI-OV2312-VCSEL-OMS-GMSL2-177H |
| USB 3.0 EVA Kit Part#: | LI-USB30-OV2312-VCSEL-OMS-GMSL2-177H |
In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Augmented Reality
– Machine Vision
| Kit Part#: | LI-USB30-OV2312-VCSEL-OMS-GMSL2-177H |
| Kits Include: | 1. Serial Camera: LI-OV2312-VCSEL-OMS-GMSL2-177H x 1 |
| 2. USB3.0 DeSer Tester: LI-GMSL2-USB x 1 | |
| 3. Fakra Coax Cable: 3-Meter Fakra Cable x 1 | |
| 4. USB 3.0 Cable x 1 | |
| 5. 12 VDC Power Supply x 1 |
Camera Tool Source Code in C#
Capture & Display
Register Access Function

