LI-USB30-OV2311-VCSEL-GMSL2-055H

$609.00

Product Quantity

LI-OV2311-VCSEL-GMSL2

Out of stock

1

055H LENS

Out of stock

1

FAK-SMZSMZ-3M

In stock

1

LI-GMSL2-USB

In stock

1

LI-PS12-01

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

CAUTION: WHEN IN USE, DO NOT STARE AT THE DEVICE OR VIEW DIRECTLY WITHOUT EYE PROTECTION.

OmniVision CMOS Image Sensor OV2311
10-bit RAW data
Monochrome sensor
Global shutter
GMSL2 MAX96717F serializer
940 nm IR filter

Resolution: 1600 (H) x 1300 (V) (active pixels)
Optical Format: 1/2.9″
Pixel Size: 3.0 x 3.0 μm
Lens: FOV H 59°
Focusing Distance: 70 cm
Weight: ~ 80 g
Part#: LI-OV2311-VCSEL-GMSL2-055H
USB 3.0 EVA Kit Part#: LI-USB30-OV2311-VCSEL-GMSL2-055H

In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Augmented Reality
– Machine Vision

Kit Part#: LI-USB30-OV2311-VCSEL-GMSL2-055H
Kits Include: 1. Serial Camera: LI-OV2311-VCSEL-GMSL2-055H x 1
2. DeSer Box: LI-GMSL2-USB x 1
3. Fakra Coax Cable: 3-Meter Fakra Cable x 1
4. USB 3.0 Cable x 1
5. 12 VDC Power Supply x 1
Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-OV2311-VCSEL-GMSL2-055H

    $499.00
  • FAK-SMZSMZ-3M

    $35.00