LI-USB30-OV10640-490-C2B-115H

$599.00

Product Quantity

LI-OV10640-490-C2B

Out of stock

1

115H Lens

In stock

1

LI-C-C2B-CONNECTION-LINE

Only 10 left in stock

1

LI-C2B-USB

Out of stock

1

LI-C-C2B-CABLE

Out of stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS 1.3MP HDR Sensor OV10640
Tuned YUV data real time streaming
Color sensor
Support HDR
ADV7992WBCPZ C2B Serializer
Sensor controlled by pre-loaded ISP binary automatically
Lens: FOV H 55° / 115°
Built-in ISP: OV490
IP rating: IP67 (Up to IP69K)
Active pixel: 1280 (H) x 1080 (V)
Optical format: 1/2.56″
Pixel size: 4.2 x 4.2 µm
Power: PoC +10 ~ +15 VDC power source
Compact size: 30.0 (L) x 30.0 (W) mm
Part#: LI-OV10640-490-C2B-xxxH
USB 3.0 EVA Kit Part#: LI-USB30-OV10640-490-C2B-xxxH

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous driving
Camera monitoring system
Surround view system
Rear view camera
Blind spot detection

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-OV10640-490-C2B-xxxH
Kit includes: 1. LI-OV10640-490-C2B-xxxH x 1
2. C2B cable x 1
3. LI-C2B-RX x 1
4. FAW-1233-03 x 1
5. LI-USB30-CSLINK-IPX-TESTER x 1
6. USB 3.0 cable x 1
7. LI-PS12-01 (12V power supply) x 1

Source Code in C#
Capture & Display

Recommended With

  • LI-USB30-OV10640-490-C2B-055H

    $599.00
  • LI-OV10640-490-C2B-115H

    $429.00
  • LI-OV10640-490-C2B-055H

    $429.00