LI-USB30-IMX424-FPDLINKIV-040H

$679.00

Product Quantity

LI-IMX424-FPDLINKIV-040H (CAMERA ONLY)

Out of stock

1

FAK-SMZSMZ-3M

In stock

1

LI-TI9702-IPX-DESER

Out of stock

1

LI-USB30-CSLINK-IPX-TESTER

In stock

1

LI-PS12-01

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 9.69 mm (Type 1/1.7) CMOS Solid-State RCCB Sensor IMX424
FPD-Link IV serializer TI971
Lens: FOV H 40°
Resolution: 3840 x 1928 @ 15 fps
Optical Format: 1/1.7″
Pixel Size: 2.25 x 2.25 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-IMX424-FPDLINKIV-040H
USB 3.0 EVA Kit Part#: LI-USB30-IMX424-FPDLINKIV-040H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

High Performance ADAS
Autonomous Driving

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Kit Part#: LI-USB30-IMX424-FPDLINKIV-040H
Kit Includes: 1. Serial Camera: LI-IMX424-FPDLINKIV-040H x 1
2. DeSer Board: LI-FPDLINKIV-USB x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1

Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • FAK-SMZSMZ-3M

    $35.00
  • LI-USB30-IMX424-FPDLINKIV-120H

    $749.00
  • LI-IMX424-FPDLINKIV-120H

    $639.00
  • LI-IMX424-FPDLINKIV-040H

    $569.00
  • LI-USB30-IMX424-FPDLINKIV-065H

    $689.00
  • LI-IMX424-FPDLINKIV-065H

    $579.00