ON Semiconductor AR0820 8.3MP CMOS Sensor
TI971 FPD-Link IV Serializer
| Lens: | FOV H 60˚ |
| Resolution: | 3840 (H) x 2160 (V) (active pixels) |
| Maximum Frame Rate: | 40 fps @ 4K (3−exposure HDR) 30 fps @ 4K (4−exposure HDR) |
| Optical Format: | 1/2″ |
| Pixel Size: | 2.1 x 2.1 μm |
| Power Supply Range: | 9 ~ 19 VDC |
| Part#: | LI-AR0820-FP4-060H |
| USB 3.0 EVA Kit Part#: | LI-USB30-AR0820-FP4-060H |
If you need to download the driver, please contact:support@leopardimaging.com
High Performance ADAS
Autonomous Driving
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
| Camera Tool Source Code in C# |
| Capture & Display |
| Register Access Function |

