Camera Specification:
LI-AR0823-GMSL3-060H
Supports onsemi Hyperlux Technology
$579.00
For high volume order, please email sales@leopardimaging.com
Supports onsemi Hyperlux Technology
$579.00
For high volume order, please email sales@leopardimaging.com
| ON Semiconductor AR0823 8.3MP CMOS RGGB Sensor | |
| Supports onsemi Hyperlux Technology | |
| Maxim GMSL3 MAX96793 serializer | |
| Lens: | FOV H 60Ëš |
| Resolution: | 3840 (H) x 2160 (V) (active pixels) |
| Frame Rate @ Full Resolution: | > 110 dB Flicker Free @ 60 fps (SE Mode) |
| Â | > 145 dB with LFM @ 40 fps |
| Optical Format: | 1/2″ |
| Pixel Size: | 2.1 x 2.1 μm |
| Power Supply Range: | 9 ~ 19 VDC |
| Part#: | LI-AR0823-GMSL3-060H |
| USB 3.0 EVA Kit Part#: | LI-USB30-AR0823-GMSL3-060H |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive Front Camera (ADAS)
Mirror Replacement (CMS)
ADAS + Viewing Fusion
High Dynamic Range Imaging
Surround View + Sensing
In-Cabin Occupancy Monitor
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Camera Tool Source Code in C#
Capture & Display
Register Access Function


