LI-VENUS-ISX031-GMSL2-030H

$479.00

Image Product Quantity

LI-VENUS-ISX031-GMSL2-030H (CAMERA ONLY)

28 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

Available on backorder

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 7.45 mm CMOS Image Sensor ISX031
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC

Lens: FOV H 30˚
Resolution: 1937 (H) x 1553 (V) (active pixels)
Frame Rate: 30 fps @ 1920 x 1536 (based on ISP)
Optical Format: 1/2.42″
Pixel Size: 3.0 x 3.0 μm
IP Rating: IP67
Power Supply Range: 8 ~ 17 VDC
Part#: LI-VENUS-ISX031-GMSL2-030H
USB 3.0 EVA Kit Part#: LI-USB30-VENUS-ISX031-GMSL2-030H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00