Camera Specification:
LI-VB56G6A-DMS-GM2B-050D
VB56G6A 1.5MP Global Shutter Mono Camera
$499.00
For high volume order, please email sales@leopardimaging.com
VB56G6A 1.5MP Global Shutter Mono Camera
$499.00
For high volume order, please email sales@leopardimaging.com
STMicroelectronics 1.5MP image sensor VB56G6A
10-bit / 8-bit RAW output
Monochrome sensor
Global shutter
GMSL2 MAX96717F serializer
940nm IR filter
| Resolution: | 1124 (H) x 1364 (V) (active pixels) |
| Optical Format: | 1/4″ |
| Maximum Frame Rate: |
82fps @ full resolution |
| Pixel Size: | 2.61 x 2.61 μm |
| Lens: | FOV D 50° |
| Focusing Distance: | 65cm |
| IR Specs: | 940nm wavelength |
|  | 50° angle |
| Â | AEC-Q102 qualification |
| Â | QTY:1 |
| Weight: | ~ 84g |
| Part#: | LI-VB56G6A-DMS-GM2B-050D |
| USB 3.0 EVA Kit Part#: | LI-USB30-VB56G6A-DMS-GM2B-050D |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive
– Autonomous Driving
– Driver Monitoring System
– Occupant Monitoring System
– In-Cabin Monitoring System
| Camera Tool Source Code in C# |
| Capture & Display |
| Register Access Function |


