LI-VB1940-GM2C-120H

$599.00

Image Product Quantity

LI-VB1940-GM2C-120H (CAMERA ONLY)

45 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

1

For high volume order, please email sales@leopardimaging.com

EYE SAFETY: PASS IEC 60825 STANDARD

STMicroelectronics 5.1 MP Global Shutter Image Sensor VB1940
RAW RGB-IR, 12-bit / 10-bit / 8-bit
Global shutter
Maxim GMSL2 Serializer
Quantity of Sensor: 2
IR Filter: Visible + 940 nm band pass filter
IR Illuminator:
Included
IR Projector:
Included
IMU:
Included
Color / Mono: RGB-IR
Resolution: 2560 (H) x 1984 (V)
Optical Format: 1/2.5″
Pixel Size: 2.25 x 2.25 μm
Lens FOV: 120˚ horizontal
Weight:  ~ 182 g
Focusing Distance: 75 cm
Part#: LI-VB1940-GM2C-120H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Robotic Vision
Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
Smart Agriculture

RGB + Depth
IR + Depth
RGB IR + Depth

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00