Camera Specification:
LI-S5K3B6SARGGB-GM2B-100H
$459.00
Sign Up for Restock Notifications!
For high volume order, please email sales@leopardimaging.com
$459.00
For high volume order, please email sales@leopardimaging.com
| Samsung automotive 1/2.4“ 3MP image sensor S5K3B6SA | |
| RGGB Sensor | |
| Coax Serial real time streaming | |
| GMSL2 Serializer | |
| Lens: FOV H 94Ëš | |
| GMSL2 Serial Coax Interface with PoC | |
| IP Rating: | IP67 |
| Resolution: | 1920 (H) x 1536 (V) |
| Maximum Frame Rate: | 60 fps (intra-scene) @ 3MP with Dual Conversion gain and Lateral overflow with LFM |
| Optical Format: | 1/2.4″ |
| Pixel Size: | 3.0 μm Split PD |
| Power Supply Range: | 7 ~ 24 VDC |
| Power Consumption: |
78 mA @ 12 VDC (30 fps @ 1920 x 1536) |
| Operating Temp: |
-40℃ ~ +85℃ |
| Weight: | ~ 48 g |
| Part#: | LI-S5K3B6SARGGB-GM2B-100H |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive
– Autonomous Driving
– High Performance ADAS
– Front Forwarding Camera
– Surround Sensing / Viewing Camera
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |

