LI-S5K1H1SBRCCG-96717-030H

$459.00

Image Product Quantity

LI-S5K1H1SBRCCG-96717-030H (CAMERA ONLY)

4 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

Available on backorder

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Samsung Automotive 1/1.7″ 8.3MP CMOS RCCG Image Sensor S5K1H1SB
Maxim GMSL2 Serializer MAX96717
GMSL2 Serial Coax Interface with PoC
Lens: FOV H 30˚ ± 1˚
Resolution: 3856 (H) x 2176 (V) (active pixels)
Maximum Frame Rate: 36 fps (intra-scene) @ 8.3MP with HDR4_NEW or HDR4_VS
45 fps @ all operation mode
Optical Format: 1/1.7″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: 7 ~ 24 VDC
Part#: LI-S5K1H1SBRCCG-96717-030H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– High Performance ADAS
– Front Forwarding Camera
– Autonomous Driving
– Surround Sensing / Viewing Camera

Recommended With

  • LI-S5K1H1SBRCCG-96717-100H

    LI-S5K1H1SBRCCG-96717-100H

    $459.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-S5K1H1SBRCCG-96717-097H

    LI-S5K1H1SBRCCG-96717-097H

    $459.00
  • LI-S5K1H1SBRCCG-96717-070H

    LI-S5K1H1SBRCCG-96717-070H

    $459.00