| OmniVision 8MP CMOS HDR RGGB Sensor OX08D10 | |
| GMSL2 Serializer | |
| GMSL2 Serial Coax Interface with PoC | |
| Lens: | FOV H 120Ëš |
| Resolution: | 3840 (H) x 2160 (V) (active pixels) |
| Maximum Frame Rate: | 45 fps @ 3840 x 2160 |
| Optical Format: | 1/1.73″ |
| Pixel Size: | 2.1 x 2.1 μm |
| Power Supply Range: | 9 ~ 19 VDC |
| Part#: | LI-OX08D10-GM2B-120H |
| USB 3.0 EVA Kit Part#: | LI-USB30-OX08D10-GM2B-120H |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording
Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens.
Camera Tool Source Code in C#
Capture & Display
Register Access Function

