LI-OV2312-OAX40-VCL-OMS-GM2B-175H

$649.00

Image Product Quantity

LI-OV2312-OAX40-VCL-OMS-GM2B-175H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

171 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

CAUTION: WHEN IN USE, DO NOT STARE AT THE DEVICE OR VIEW DIRECTLY WITHOUT EYE PROTECTION.

OmniVision RGB-IR CMOS 2MP Global Shutter Image Sensor OV2312
RGB-IR
Global shutter
GMSL2 Maxim MAX96717 serializer
Visible + 940 nm band pass filter
Resolution: 1600 (H) x 1300 (V) (Based on ISP binary)
Optical Format: 1/2.9″
Pixel Size: 3.0 x 3.0 μm
Lens: FOV H 175°
Focusing Distance: 50 cm
Part#: LI-OV2312-OAX40-VCL-OMS-GM2B-175H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
In-Cabin Monitoring System

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00