Sony 4.69 mm CMOS SoC Image Sensor ISX019
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC
| Lens: | FOV H 111° |
| Resolution: | 1280 (H) x 960 (V) |
| Frame Rate: | 30 fps @ 1280 x 960 |
| Optical Format: | 1/3.8″ |
| Pixel Size: | 2.9 x 2.9 μm |
| Power Supply Range: | 9 ~ 19 VDC |
| Part#: | LI-ISX019-GMSL2-111H |
| USB 3.0 EVA Kit Part#: | LI-USB30-ISX019-GMSL2-111H |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Camera Tool Source Code in C#
Capture & Display


