LI-IMX900C-IPEX-GM2B-078H

$499.00

Image Product Quantity

LI-IMX900C-IPEX-GM2B-078H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 5.81 mm Pregius Sensor IMX900
Color
Global shutter
ADI GMSL2 serializer MAX96717G
650 nm IR cut Filter
Resolution: 2064 (H) × 1552 (V) (active pixels)
Optical Format: 1/3.1″
Pixel Size: 2.25 × 2.25 µm
Maximum Frame Rate: 8-bit: 121 fps @ All-pixel scan mode
  10-bit: 113.4 fps @ All-pixel scan mode
12-bit: 70.6 fps @ All-pixel scan mode
Output Format: 8-bit / 10-bit / 12-bit RAW data
Power Supply Range: 9 ~ 19 VDC
Power Consumption:
60 mA @ 12 VDC (30 fps @ 2064 × 1552)
Waterproof: NO
Lens: FOV H 78°
Part#: LI-IMX900C-IPEX-GM2B-078H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

FA camera
Code reading camera
Embedded vision systems

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens.