| Sony Diagonal 5.81 mm Pregius Sensor IMX900 | |
| Color | |
| Global shutter | |
| ADI GMSL2 serializer MAX96717G | |
| 650 nm IR cut Filter | |
| Resolution: | 2064 (H) × 1552 (V) (active pixels) |
| Optical Format: | 1/3.1″ |
| Pixel Size: | 2.25 × 2.25 µm |
| Maximum Frame Rate: | 8-bit: 121 fps @ All-pixel scan mode |
| 10-bit: 113.4 fps @ All-pixel scan mode 12-bit: 70.6 fps @ All-pixel scan mode |
|
| Output Format: | 8-bit / 10-bit / 12-bit RAW data |
| Power Supply Range: | 9 ~ 19 VDC |
| Power Consumption: |
60 mA @ 12 VDC (30 fps @ 2064 × 1552) |
| Waterproof: | NO |
| Lens: | FOV H 78° |
| Part#: | LI-IMX900C-GM2B-078H |
If you need to download the driver, please contact:support@leopardimaging.com
FA camera
Code reading camera
Embedded vision systems
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. |
