LI-IMX775-GM2B-113H

5MP automotive global shutter GMSL2 RGB-IR camera

 

Stock available overseas, please contact our team at sales@leopardimaging.com

$599.00

Image Product Quantity

LI-IMX775-GM2B-113H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

Available on backorder

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 6.85 mm Sensor IMX775
RGB-IR
ADI GMSL2 serializer MAX96717G
Global Shutter
Visible + 940 nm band pass filter
Resolution: 2600 (H) × 1952 (V) (active pixels)
Optical Format: 1/2.62″
Pixel Size: 2.1 µm × 2.1 µm
Output Format: 8-bit / 10-bit / 12-bit RAW data
Power Supply Range: 9 ~ 19 VDC
Lens: FOV H 113°
Part#: LI-IMX775-GM2B-113H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive interior camera

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens.
Waterproof Version:
If you want the glued version, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.