| Sony Diagonal 9.69mm (Type 1/1.7) CMOS Image Sensor IMX424 (RCCB) | |
| Output 12 bit Raw data | |
| Support 12V Power | |
| Active pixel: | 3849 (H) x 1929 (V) |
| Optical format: | 1/1.7″ |
| Pixel size: | 2.25 x 2.25 μm |
| Compact size: | 30 x 30 mm |
| Part#: | LI-IMX424-GMSL2-xxxH (040H, 065H and 120H) |
| USB 3.0 EVA Kit Part#: | LI-USB30-IMX424-GMSL2-xxxH (040H, 065H and 120H) |
If you need to download the driver, please contact:support@leopardimaging.com
High Performance ADAS
Automotive Rear View or Backup
Automotive Surround View
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Source Code in C#
Capture & Display
