LI-IMX424-GMSL2-120H

$617.00

Image Product Quantity

LI-IMX424-GMSL2-120H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

171 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 9.69mm (Type 1/1.7) CMOS Image Sensor IMX424 (RCCB)
Output 12 bit Raw data
Support 12V Power
Active pixel: 3849 (H) x 1929 (V)
Optical format: 1/1.7″
Pixel size: 2.25 x 2.25 μm
Compact size: 30 x 30 mm
Part#: LI-IMX424-GMSL2-xxxH (040H, 065H and 120H)
USB 3.0 EVA Kit Part#: LI-USB30-IMX424-GMSL2-xxxH (040H, 065H and 120H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

High Performance ADAS
Automotive Rear View or Backup
Automotive Surround View

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Source Code in C#
Capture & Display

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-IMX424-GMSL2-065H

    LI-IMX424-GMSL2-065H

    $529.00
  • LI-IMX424-GMSL2-040H

    LI-IMX424-GMSL2-040H

    $519.00