| Sony IMX390 Sensor | |
| GeoSemi GW5400 ISP | |
| Supports HDR | |
| Coax Serial real time streaming | |
| GMSL2 Serializer | |
| Lens: FOV H 40° / 120° | |
| GMSL2 Serial Coax Interface with PoC | |
| IP rating: | IP67 (120H) |
| Resolution: | 1920 (H) x 1080 (V) |
| Optical format: | 1/2.7″ |
| Pixel size: | 3.0 x 3.0 µm |
| Power supply range: | 9 ~ 19 VDC |
| Compact size: | 30 x 30 mm |
| Part#: | LI-IMX390-GW5400-GMSL2-xxxH (040H, 120H) |
| USB 3.0 EVA Kit Part#: | LI-USB30-IMX390-GW5400-GMSL2-xxxH (040H, 120H) |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive ADAS
1080p video applications
ADAS + Viewing Fusion
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Camera Tool Source Code in C#
Capture & Display
ISP Rom Update
This camera has been tested on the below platforms
This camera is compatible with our USB 3.0 Tester.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed driver: Click here



