LI-AR0823-GM2B-030H

Supports onsemi Hyperlux Technology

$459.00

Image Product Quantity

LI-AR0823-GM2B-030H (CAMERA ONLY)

28 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

Available on backorder

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

ON Semiconductor AR0823 8.3MP CMOS RGGB Sensor
Supports onsemi Hyperlux Technology
Maxim GMSL2 MAX96717 serializer
Lens: FOV H 30˚
Resolution: 3840 (H) x 2160 (V) (active pixels)
Maximum Frame Rate: 40 fps @ 3840 x 2160
Optical Format: 1/2″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR0823-GM2B-030H
USB 3.0 EVA Kit Part#: LI-USB30-AR0823-GM2B-030H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive Front Camera (ADAS)
Mirror Replacement (CMS)
ADAS + Viewing Fusion
High Dynamic Range Imaging
Surround View + Sensing
In-Cabin Occupancy Monitor

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-AR0823-GM2B-060H

    LI-AR0823-GM2B-060H

    $459.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-AR0823-GM2B-120H

    LI-AR0823-GM2B-120H

    $459.00