| Compatible with Qualcomm SA8155 platform | |
| ON SEMI 2.3MP RCCB AR0231 Sensor | |
| GMSL2 Serializer | |
| Powered over GMSL cable | |
| Lens: FOV H 176Ëš | |
| Power consumption: | 105 mA @ 12 VDC (1920 x 1020 @ 26 fps) |
| Maximum resolution: | 1928 (H) x 1028 (V) |
| Frame rate: | 26 fps |
| Optical format: | 1/2.7″ |
| Pixel size: | 3 x 3 µm |
| Part#: | LI-AR0231-GMSL2-CFM-176H-000 |
| Snapdragon 820 Automotive Platform: | Click Here |
| SA8155P Automotive Development Platform: | Click Here |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive ADAS
ADAS + Viewing Fusion
1080p30 video applications
