LI-VENUS-OX08B40-APHY-030H

$589.00

Image Product Quantity

LI-VENUS-OX08B40-APHY-030H (CAMERA ONLY)

21 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

1

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS HDR HD sensor OX08B40
Valens MIPI® A-PHY compliant CSI-2 serializer

Lens: FOV H 30Ëš
IP Rating IP67
Resolution: 3840 (H) x 2160 (V) (active pixels)
Maximum Frame Rate: 36 fps @ 4 K
Optical Format: 1/1.73″
Pixel Size: 2.1 x 2.1 μm
Operating Temp: -40℃ ~ +85℃
Storage Temp: -40℃ ~ +85℃
Power Supply Range: 8 ~ 17 VDC
Part#: LI-VENUS-OX08B40-APHY-030H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00