Sony diagonal 9.30 mm 8.39MP CMOS RGGB sensor IMX728
Valens A-PHY serializer VA7031
| Lens: | FOV H 120˚ |
| Waterproof: | No |
| Resolution: | 3857 (H) x 2177 (V) (active pixels) |
| Frame Rate: | 30 fps @ 3856 x 2176 |
| Optical Format: | 1/1.72″ |
| Pixel Size: | 2.1 x 2.1 μm |
| Power Supply Range: | 9 ~ 19 VDC |
| Weight: | ~ 43 g |
| Part#: | LI-IMX728-APHY-120H |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. |

