Camera Specification:
LI-USB30-OX05B1S-MIPI-137H
OX05B1S Global Shutter RGB-IR USB 3.0 Camera
$499.00
For high volume order, please email sales@leopardimaging.com
OX05B1S Global Shutter RGB-IR USB 3.0 Camera
$499.00
For high volume order, please email sales@leopardimaging.com
| OmniVision 1/2.5″ RGB-IR CMOS 5MP Image Sensor OX05B1S | |
| RAW RGB-IR data output | |
| Global shutter | |
| USB 3.0 real-time streaming | |
| Compact size | |
| Support Register Access Function | |
| Resolution: | 2592 (H) x 1944 (V) (active pixels) |
| Frame rate: | 30 fps @ 2592 x 1944 |
| Optical format: | 1/2.5″ |
| Pixel size: | 2.2 x 2.2 μm |
| Power: | USB 3.0 + 5 VDC power source |
| MIPI Camera: | LI-OX05B1S-MIPI-137H |
| Part: | LI-USB30-OX05B1S-MIPI-137H |
| Note: The USB3.0 camera outputs RGB and IR data together, and an external ISP is required to separate them. |
Automotive
– Autonomous Driving
– Driver Monitoring System
– Occupant Monitoring System
– In-Cabin Monitoring System
1. LI-OX05B1S-MIPI-137H x 1
2. LI-USB30 Main board x 1
3. LI-CSLINK-IPX-TESTER x 1
4. FAW-1233 x 1
