LI-USB30-IMX662-MIPI-081H

IMX662 USB 3.0 Camera

$499.00

Image Product Quantity

LI-IMX662-MIPI-081H

8 in stock

1

LI-USB30-CSLINK-IPX-TESTER

25 in stock

1

FAW-1233-02

238 in stock

1

8 in stock

For high volume order, please email sales@leopardimaging.com

Sony STARVIS 2 Diagonal 6.45 mm CMOS Image Sensor IMX662
RAW Data Streaming
USB 3.0 real-time streaming
Compact size
Support Register Access Function
Resolution: 1937 (H) x 1097 (V) (active pixels)
Frame rate: 1936 x 1100 @ 30 fps
Optical format: 1/2.8″
Pixel size: 2.9 x 2.9 μm
Power: USB 3.0 + 5 VDC power source
MIPI Camera: IMX662 MIPI Module
Part: LI-USB30-IMX662-MIPI-081H